Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
416347
SPACER, 220DBBS DISC CENTERING
416347
Tools
Add to comparison
Add to comparison
416347
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
11.000
Product height mm
279.400
Product length in
11.000
Product length mm
279.400
Product width in
0.063
Product width mm
1.600
Series
DBBS
DBBS
Sub brand
AIRFLEX
Airflex