Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
416348
SPACER, 20DBBS DISC CENTERING
416348
Where to buy
Export PDF
Tools
Add to comparison
416348
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
11.060
Product height mm
280.924
Product length in
11.060
Product length mm
280.924
Product width in
0.125
Product width mm
3.175
Series
DBBS
DBBS
Sub brand
AIRFLEX
Airflex