Log in
Skip navigation
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
416426-XR
51VC1600 SOL SIDE PLATE TORQUE BAR BUSH
416426-XR
Alternate part number: 416426
Tools
Add to comparison
Add to comparison
416426-XR
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Head style
Socket cap
Material
Carbon steel
Thread length IN
1.190
Thread size
#8-36
Thread type
UNF