SPACER, 38DBBS
416438-03
Tools416438-03 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 17.500 |
| Product height mm | 444.500 |
| Product length in | 17.500 |
| Product length mm | 444.500 |
| Product width in | 1.391 |
| Product width mm | 35.331 |
| Series | DBBS |
| Sub brand | Airflex |