4165X12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FC1229-1212S
4165X12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible tube OD | .75 in | |
| End type 1 | Braze | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Inside diameter | .609 in | |
| Item type | Tailpieces | |
| Outside diameter | 1.097 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.06 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.097 in | |
| Product Length/Depth | .551 in | |
| Product material | Carbon steel | |
| Product Volume | .663 in³ | |
| Product Weight | .055 lb | |
| Product Width | 1.097 in | |
| Thread sealant | No | |
| UPC | 725975045671 | |
| Working pressure | 6000 Psi |