4165X16
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FC1229-1616S
4165X16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible tube OD | 1 in | |
| End type 1 | Braze | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Inside diameter | .811 in | |
| Item type | Tailpieces | |
| Outside diameter | 1.347 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.07 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.347 in | |
| Product Length/Depth | .61 in | |
| Product material | Carbon steel | |
| Product Volume | 1.107 in³ | |
| Product Weight | .07 lb | |
| Product Width | 1.347 in | |
| Thread sealant | No | |
| UPC | 725975045688 | |
| Working pressure | 6000 Psi |