4165X24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FC1229-2424S
4165X24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible tube OD | 1.5 in | |
| End type 1 | Braze | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Inside diameter | 1.26 in | |
| Item type | Tailpieces | |
| Outside diameter | 1.91 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.14 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.91 in | |
| Product Length/Depth | .61 in | |
| Product material | Carbon steel | |
| Product Volume | 2.225 in³ | |
| Product Weight | .134 lb | |
| Product Width | 1.91 in | |
| Thread sealant | No | |
| UPC | 725975406755 | |
| Working pressure | 4000 Psi |