4165X6
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FC1229-0606S
4165X6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible tube OD | .375 in | |
| End type 1 | Braze | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Inside diameter | .264 in | |
| Item type | Tailpieces | |
| Outside diameter | .62 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.02 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .62 in | |
| Product Length/Depth | .374 in | |
| Product material | Carbon steel | |
| Product Volume | .144 in³ | |
| Product Weight | .015 lb | |
| Product Width | .62 in | |
| Thread sealant | No | |
| UPC | 725975045640 | |
| Working pressure | 6000 Psi |