SPRING, 38DBBS RETURN SS
416751-13
Tools416751-13 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.415 |
| Product height mm | 86.741 |
| Product length in | 3.415 |
| Product length mm | 86.741 |
| Product Material | Chromium-silicone alloy |
| Product width in | 3.640 |
| Product width mm | 92.456 |
| Series | DBBS |
| Sub brand | Airflex |