Danfoss Airflex
416809-08
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
416809-08
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty | |
| Package contents | Clutch Bushing | |
| Product Height | 1.189 in | |
| Product Length/Depth | 1.189 in | |
| Product material | Carbon Steel | |
| Product Type | Kits and Spare Parts | |
| Product Volume | 1.558 in³ | |
| Product Weight | 1 lb | |
| Product Width | 1.102 in | |
| Sub-brand | Airflex | |
| Trade Name | CBC Series |