Danfoss Airflex
416812
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
416812
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty | |
| Package contents | Friction Disc Assembly | |
| Product Height | 26.77 in | |
| Product Length/Depth | 26.77 in | |
| Product material | Gray Cast Iron | |
| Product Type | Kits and Spare Parts | |
| Product Volume | 706.6 in³ | |
| Product Weight | 34 lb | |
| Product Width | .986 in | |
| Sub-brand | Airflex | |
| Trade Name | CBC Series |