Danfoss Airflex
416917
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
416917
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty | |
| Package contents | Friction Disc Assembly | |
| Product Height | 21.063 in | |
| Product Length/Depth | 21.063 in | |
| Product material | Carbon Steel | |
| Product Type | Kits and Spare Parts | |
| Product Volume | 350.04 in³ | |
| Product Weight | 15 lb | |
| Product Width | .789 in | |
| Sub-brand | Airflex | |
| Trade Name | CBC Series |