Danfoss Airflex
416918
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
416918
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty | |
| Package contents | Friction Disc Assembly | |
| Product Height | 22.44 in | |
| Product Length/Depth | 22.44 in | |
| Product material | Carbon Steel | |
| Product Type | Kits and Spare Parts | |
| Product Volume | 437.085 in³ | |
| Product Weight | 20 lb | |
| Product Width | .868 in | |
| Sub-brand | Airflex | |
| Trade Name | CBC Series |