Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
416983
CONE-DISC CENTERING, 225DBBS
416983
Where to buy
Export PDF
Tools
Add to comparison
416983
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
13.500
Product height mm
342.900
Product length in
13.500
Product length mm
342.900
Product width in
4.980
Product width mm
126.492
Series
DBBS
DBBS
Sub brand
AIRFLEX
Airflex