Danfoss Airflex
417045-01
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
417045-01
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Compliance(s) | Government Source Inspection (GSI) |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty |
| Item type | Spare Part |
| Product Height | 1.083 in |
| Product Length/Depth | .938 in |
| Product material | Carbon Steel |
| Product Type | Kits and Spare Parts |
| Product Volume | 1.676 in³ |
| Product Weight | .17 lb |
| Product Width | 1.65 in |
| Sub-brand | Airflex |
| Trade Name | None |