Danfoss Airflex
417046-01
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
417046-01
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Compliance(s) | Government Source Inspection (GSI) | |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty | |
| Item type | Spare Part | |
| Product Height | 1.732 in | |
| Product Length/Depth | 1.5 in | |
| Product material | Carbon Steel | |
| Product Type | Kits and Spare Parts | |
| Product Volume | 10.072 in³ | |
| Product Weight | .96 lb | |
| Product Width | 3.877 in | |
| Sub-brand | Airflex | |
| Trade Name | None |