HOSE ASSEMBLY-product-details

HOSE ASSEMBLY

4171

Catalog item:

4171


Tools

Product specifications

Characteristic
Value
Description
ApplicationHIGH PEAK HYDRAULIC SYSTEMSHigh peak hydraulic systems
BrandWINNER BY DANFOSSWinner by Danfoss
Catalog Item4171
CertificationsBWBDNVMSHA APPROVEDUSCGBWBDNVMSHA ApprovedUSCG
CompliancesEN857 2SCEN857 2SC
Fitting angle shape 1SStraight
Fitting angle shape 2SStraight
Fitting end size 106Size 06
Fitting end size 206Size 06
Fitting hexNMETRIC WITH NO NIPPLE HX
Fitting materialCZZinc Plated Steel
Fitting phase angle degree171
Fitting series2PWinner 2 piece crimp
Fittings end type 17CFEMALE 37 DEGREE SWIVEL(CRIMP)
Fittings end type 27CFEMALE 37 DEGREE SWIVEL(CRIMP)
HA Certificate of complianceNONENone
HA Length UOMMMetric mm
HA PackagingXStandard Packaging
Hose seriesEC215 SERIESEC215 Series
Hose size04Size 04
Legacy fitting part number 126711-06-04Z
Legacy fitting part number 226711-06-04Z
Overall length IN10.4
Overall length MM265
Thread size 19/16-18 UNF9/16-18 UNF
Thread size 29/16-18 UNF9/16-18 UNF