Danfoss Airflex
417109
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
417109
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty |
| Product Height | 48.625 in |
| Product Length/Depth | 48.625 in |
| Product material | Carbon Steel |
| Product Type | Kits and Spare Parts |
| Product Volume | 16404.142 in³ |
| Product Width | 6.938 in |
| Sub-brand | Airflex |
| Trade Name | CB Series |