Danfoss Airflex
417335
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
417335
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty |
| Item type | Spare Part |
| Product Height | 38.26 in |
| Product Length/Depth | 38.26 in |
| Product material | Copper |
| Product Type | Kits and Spare Parts |
| Product Volume | 502.093 in³ |
| Product Weight | 93 lb |
| Product Width | .343 in |
| Sub-brand | Airflex |
| Trade Name | WCB Series |