Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
417412
SCREW
417412
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
417412
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
10.880
Product height mm
276.352
Product length in
11.820
Product length mm
300.228
Product width in
0.900
Product width mm
22.860