HexSoc head cap scrw ISO4762 M5x130-12.9-product-details

HexSoc head cap scrw ISO4762 M5x130-12.9

417417


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss