Danfoss Airflex
417502
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
417502
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty |
| Package contents | Clutch Manifold |
| Product Height | 10.614 in |
| Product Length/Depth | 9.082 in |
| Product material | Carbon Steel |
| Product Type | Kits and Spare Parts |
| Product Volume | 1315.81 in³ |
| Product Weight | 34.5 lb |
| Product Width | 13.65 in |
| Sub-brand | Airflex |
| Trade Name | None |