CYLINDER BARREL (21 GAL)
418215
Tools418215 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 3.800 |
| Product height mm | | 96.520 |
| Product length in | | 2.860 |
| Product length mm | | 72.644 |
| Product width in | | 3.800 |
| Product width mm | | 96.520 |