Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.910 | |
| A dimension MM | 73.900 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.652 | |
| Compatible hoses | 2755 | 2755 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.670 | |
| Drop dimension MM | 17.00 | |
| End connection hex size IN | 0.940 | |
| End connection hex size MM | 24.000 | |
| End size 1 | -12 | -12 |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 0.944 | |
| Hex size 1 MM | 24.000 | |
| Hex size 2 IN | 0.940 | |
| Hex size 2 MM | 23.876 | |
| Hose cut off factor IN | 1.750 | |
| Hose cut off factor MM | 44.500 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.255 | |
| Inside diameter MM | 6.500 | |
| Product height in | 1.610 | |
| Product height mm | 40.894 | |
| Product length in | 3.450 | |
| Product length mm | 87.630 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.940 | |
| Product width mm | 23.876 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Thread size 1 | M20X1.5 | M20x1.5 |
