Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.800 | |
| A dimension MM | 121.900 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size IN | 1.810 | |
| Backup hex size MM | 45.974 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 41.839-25-12 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.050 | |
| Compatible hoses | 2755 | 2755 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1 | |
| Drop dimension MM | 36 | |
| End connection hex size IN | 1.811 | |
| End connection hex size MM | 46.000 | |
| End size 1 | -25 | -25 |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.340 | |
| Hose cut off factor MM | 84.900 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 15.000 | |
| Product height in | 3.010 | |
| Product height mm | 76.454 | |
| Product length in | 5.840 | |
| Product length mm | 148.336 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.810 | |
| Product width mm | 45.974 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Thread size 1 | M36X2 | M36x2 |
