Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.620 | |
| A dimension MM | 92.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 16.002 | |
| Compatible hoses | 2755 | 2755 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.420 | |
| Drop dimension MM | 61.50 | |
| End connection hex size IN | 1.410 | |
| End connection hex size MM | 36.000 | |
| End size 1 | -20 | -20 |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 1.417 | |
| Hex size 1 MM | 36.000 | |
| Hex size 2 IN | 1.410 | |
| Hex size 2 MM | 35.814 | |
| Hose cut off factor IN | 2.180 | |
| Hose cut off factor MM | 55.400 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.480 | |
| Inside diameter MM | 12.100 | |
| Product height in | 2.850 | |
| Product height mm | 72.390 | |
| Product length in | 4.440 | |
| Product length mm | 112.276 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.410 | |
| Product width mm | 35.814 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Thread size 1 | M30X2 | M30x2 |
![Hose Fittings 41-840-XX-XX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213767%2FID432878041926-0101_preview.jpg&w=1920&q=75)