418616-5
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
418616-5
Product specifications
Characteristic | Value |
|---|---|
| Application | Power Steering, Industrial small units and small press etc. |
| Configuration | Single |
| Design code | 20 |
| Feature | Longer operating lifeOustanding volumetric efficiencyBuilt for high-pressure, high-speed applications |
| Frame size | 30VQ |
| Identification | None |
| Model Code | 30VQ24A 1A20 LH |
| Paint | None |
| Product Height | 6.155 in |
| Product Length/Depth | 11.115 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 573.299 in³ |
| Product Weight | 32 lb |
| Product Width | 8.38 in |
| Ring size | 24 |
| Seal material | Buna-N |
| Shaft rotation | Left |
| Shaft seals | Single |
| Shafts | Straight Keyed |
| Special features | None |
| Sub-brand | None |
| Trade Name | VQ(H) Series |
| Vane function type | Pump |
| Working pressure - max | 210 bar |