Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
419509
C KIT F3 45VQ60 BLD RT ORING 998651
419509
Tools
Add to comparison
Add to comparison
419509
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Package contents
Cartridge kit
Product height in
5.250
Product height mm
133.350
Product length in
5.007
Product length mm
127.178
Product width in
5.248
Product width mm
133.299