STEEL PLATE S50
41990024501
Tools41990024501 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Plate |
| Product height in | 4.600 |
| Product height mm | 116.840 |
| Product length in | 0.060 |
| Product length mm | 1.524 |
| Product width in | 4.600 |
| Product width mm | 116.840 |
| Sub brand | Dowmax |