FRICTION PLATE S50
41990024601
Tools41990024601 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Friction Plate |
| Product height in | 4.500 |
| Product height mm | 114.300 |
| Product length in | 0.140 |
| Product length mm | 3.556 |
| Product width in | 4.500 |
| Product width mm | 114.300 |
| Sub brand | Dowmax |