Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | PARKING PLATE | Parking plate |
| Product height in | 5.160 | |
| Product height mm | 131.064 | |
| Product length in | 0.040 | |
| Product length mm | 1.016 | |
| Product width in | 5.160 | |
| Product width mm | 131.064 | |
| Sub brand | DOWMAX | Dowmax |