FRICTION PLATE 7TM
41990026601
Tools41990026601 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Friction Plate |
| Product height in | 4.400 |
| Product height mm | 111.760 |
| Product length in | 0.120 |
| Product length mm | 3.048 |
| Product width in | 4.400 |
| Product width mm | 111.760 |
| Sub brand | Dowmax |