Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | FRICTION PLATE | Friction Plate |
| Product height in | 5.270 | |
| Product height mm | 133.858 | |
| Product length in | 0.118 | |
| Product length mm | 2.997 | |
| Product width in | 5.270 | |
| Product width mm | 133.858 | |
| Sub brand | DOWMAX | Dowmax |