FRICTION PLATE 22SW
41990029101
Tools41990029101 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Friction Plate |
| Product height in | 6.650 |
| Product height mm | 168.910 |
| Product length in | 0.110 |
| Product length mm | 2.794 |
| Product width in | 6.650 |
| Product width mm | 168.910 |
| Sub brand | Dowmax |