PISTON RING 22TM
41990030101
Tools41990030101 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Piston Ring |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 0.110 |
| Product length mm | 2.794 |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Sub brand | Dowmax |