STEEL PLATE 22TM
41990031301
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | PLATE | Plate |
| Product height in | | 6.250 |
| Product height mm | | 158.750 |
| Product length in | | 0.150 |
| Product length mm | | 3.810 |
| Product width in | | 6.250 |
| Product width mm | | 158.750 |
| Sub brand | DOWMAX | Dowmax |