FRICTION PLATE 22TM
41990031401
Tools41990031401 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Friction Plate |
| Product height in | 7.000 |
| Product height mm | 177.800 |
| Product length in | 0.140 |
| Product length mm | 3.556 |
| Product width in | 7.000 |
| Product width mm | 177.800 |
| Sub brand | Dowmax |