STEEL PLATE 30TM
41990032401
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | PLATE | Plate |
| Product height in | | 9.340 |
| Product height mm | | 237.236 |
| Product length in | | 0.091 |
| Product length mm | | 2.300 |
| Product width in | | 9.340 |
| Product width mm | | 237.236 |