FRICTION PLATE 30TM
41990032501
Tools41990032501 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Friction Plate |
| Product height in | 7.800 |
| Product height mm | 198.120 |
| Product length in | 0.120 |
| Product length mm | 3.048 |
| Product width in | 7.800 |
| Product width mm | 198.120 |
| Sub brand | Dowmax |