STEEL PLATE 30SW
41990033201
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 6.100 |
| Product height mm | | 154.940 |
| Product length in | | 0.060 |
| Product length mm | | 1.524 |
| Product width in | | 6.100 |
| Product width mm | | 154.940 |
| Sub brand | DOWMAX | Dowmax |