FRICTION PLATE 330SW
41990034001
Tools41990034001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Friction Plate |
| Product height in | 8.260 |
| Product height mm | 209.804 |
| Product length in | 0.110 |
| Product length mm | 2.794 |
| Product width in | 8.260 |
| Product width mm | 209.804 |
| Sub brand | Dowmax |