STEEL PLATE 5TM
41990098801
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | PLATE | Plate |
| Product height in | | 5.170 |
| Product height mm | | 131.318 |
| Product length in | | 0.047 |
| Product length mm | | 1.194 |
| Product width in | | 5.170 |
| Product width mm | | 131.318 |
| Sub brand | DOWMAX | Dowmax |