FRICTION PLATE CN1.5TM
41990124301
Tools41990124301 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Friction Plate |
| Product height in | 3.460 |
| Product height mm | 87.884 |
| Product length in | 0.110 |
| Product length mm | 2.794 |
| Product width in | 3.460 |
| Product width mm | 87.884 |
| Sub brand | Dowmax |