PARKING PLATE CN1.5TM
41990124401
Tools41990124401 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Parking plate |
| Product height in | 3.500 |
| Product height mm | 88.900 |
| Product length in | 0.060 |
| Product length mm | 1.524 |
| Product width in | 3.500 |
| Product width mm | 88.900 |
| Sub brand | Dowmax |