Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
41990163201
FLOATING SEAL 36TM JS3560R
41990163201
Where to buy
Export PDF
Tools
Add to comparison
41990163201
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.700
Product height mm
144.780
Product length in
0.060
Product length mm
1.524
Product width in
5.700
Product width mm
144.780
Sub brand
DOWMAX
Dowmax