STEEL PLATE 14TM
41990165201
Tools41990165201 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Plate |
| Product height in | 5.270 |
| Product height mm | 133.858 |
| Product length in | 0.064 |
| Product length mm | 1.626 |
| Product width in | 5.270 |
| Product width mm | 133.858 |
| Sub brand | Dowmax |