FRICTION PLATE 14TM
41990165301
Tools41990165301 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Friction Plate |
| Product height in | 5.400 |
| Product height mm | 137.160 |
| Product length in | 0.110 |
| Product length mm | 2.794 |
| Product width in | 5.400 |
| Product width mm | 137.160 |
| Sub brand | Dowmax |