Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 41X5 | |
| End size 2 | -5 | -5 |
| End type 2 | MALE 45 DEGREE INVERTED FLARE | Male 45 degree inverted flare |
| Hex size 1 IN | 0.625 | |
| Hex size 1 MM | 15.9 | |
| Item type | NUT | Nut |
| Material | BRASS | Brass |
| Nut type | TUBE NUT | Tube nut |
| Product height in | 0.625 | |
| Product height mm | 15.875 | |
| Product length in | 1.120 | |
| Product length mm | 28.448 | |
| Product material | BRASS | Brass |
| Product serial name | 41 | 41 |
| Product width in | 0.625 | |
| Product width mm | 15.875 | |
| Thread sealant | NO | No |
| Thread size 1 | 1/2-20 UNF | 1/2-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975708866 |
