Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.950 | |
| A dimension MM | 100.300 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.380 | |
| Backup hex size MM | 35.100 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 4202-16-12S | |
| Compatible hose ID IN | 0.750 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.380 | |
| End size 1 | -16 | -16 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Hose cut off factor IN | 2.430 | |
| Hose cut off factor MM | 61.700 | |
| Inside diameter IN | 0.610 | |
| Inside diameter MM | 15.500 | |
| Product height in | 1.344 | |
| Product height mm | 34.137 | |
| Product length in | 3.948 | |
| Product length mm | 100.279 | |
| Product width in | 1.375 | |
| Product width mm | 34.925 | |
| Series | SOCKETLESS | Socketless |
