Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.390 | |
| A dimension MM | 111.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.380 | |
| Backup hex size MM | 35.100 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 4202-16-16S | |
| Compatible hose ID IN | 1.000 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.380 | |
| End size 1 | -16 | -16 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Hose cut off factor IN | 3.230 | |
| Hose cut off factor MM | 82.000 | |
| Inside diameter IN | 0.820 | |
| Inside diameter MM | 20.800 | |
| Product height in | 1.344 | |
| Product height mm | 34.140 | |
| Product length in | 4.388 | |
| Product length mm | 111.460 | |
| Product width in | 1.375 | |
| Product width mm | 34.925 | |
| Series | SOCKETLESS | Socketless |
